USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BRIDES TOURNANTES AUTOBLOQUANTES

 


 
Nouveau produit!

250 bar max
Double Effet


CARACTÉRISTIQUES: Self-Locking Swing Clamps are particularly suited for clamping on fixtures which are disconnected from their power source (machine-tool pallets, pallet storage systems, indexing machines, transfer lines). A patented self-locking mechanism maintains full clamping force if hydraulic pressure is disconnected or drops. Optional inductive or pneumatic position monitoring.

TAILLES: Available in two sizes, double acting only – please contact factory for part numbers.

CLAMPING ACTION: Self-Locking Swing Clamps are double acting, with four hydraulic ports:
 1. Clamping
 2. Locking
 3. Unlocking
 4. Unclamping
The piston rod is positively locked by a separately acting self-locking piston. These Swing Clamps can be controlled with a simple double-acting clamping circuit by adding two Sequence Valves, one in the clamping circuit A and one in the unclamping circuit B, to control locking and unlocking functions.
Carr Lane Roemheld Mfg. Co.
fr_2221