USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SUPPORTS ANTI-VIBRANTS

 


Flasque Supérieur
Piston Sorti Au Repos


For applications using work
supports in flood coolant, see
Venting of Internal Spring Area.




Spring-extended Work Supports have a plunger that is normally extended by light spring force. When the workpiece is loaded, its weight depresses the plunger to the proper height. Applying fluid pressure locks the plunger securely.




Dual Mounting Capability
Standard Fittings or Manifold Mounting




See Applications page for examples of using these Work Supports with swing clamps.


 
Nouveau produit!

7500 psi max
Simple Effet


CARACTÉRISTIQUES: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The top-flange version shown here allows space-saving low-height installation using either standard fittings or manifold mounting. These supports have high load capacities yet are extremely compact and easy to install. Dual mounting capability allows installing with either standard fittings on the back side or manifold mounting from below. Highly corrosion resistant with stainless steel plunger and internal components. Standard metallic wiper provides excellent protection against dirt and coolant entry.

TAILLES: Available in three sizes – see Dimensions page for part numbers. Load capacity at 7500 psi:
 3900 Lbs
 9800 Lbs
 24000 Lbs

MOUVEMENT D'APPUI: Plunger is normally extended by light spring force. When the workpiece is loaded, its weight depresses the plunger to the proper height. When fluid pressure is applied, the precision sleeve grips the plunger, locking it securely.

PRÉCISION: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger per 100 lbs machining load for the three sizes is only .00012", .00007", and .00003" respectively.

CONSIDÉRATIONS DE CONCEPTION: The support plunger must always be protected against penetration of contaminants by a contact bolt (with an O-ring seal underneath the head), either the one furnished or a custom contact bolt. When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.

MONTAGE: Fasten support with three socket-head cap screws. For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing.

CONNEXION HYDRAULIQUE: Two 1/4" BSPP ports, one for hydraulic pressure and one for air venting. For applications using work supports in flood coolant, an air-vent line is required to prevent drawing coolant into the support. For optional manifold mounting, use the O-ring ports underneath instead of the standard ports. Unscrew the sealing plug in each O-ring port and install a CLR-3000-347-SW O-ring (also install a CLR-810-F Port Plug in each 1/4" BSPP port). Do not use NPT fittings.

CONSTRUCTION: Plunger and internal components > Stainless steel. Body > Steel, black oxide finish. Plunger wiper > FKM.

Dry Machining
No air venting required



Machining with Coolant
Air venting via plastic hose
or metal tubing
(unscrew air vent filter first)



Machining with Coolant
Air venting via
drilled manifold passage
(unscrew air vent filter and install port plug fitting)


Carr Lane Roemheld Mfg. Co.
fr_2229