USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ROBINETS D´ISOLEMENT

 


CLR-400-V


 
7500 psi max

CARACTÉRISTIQUES: High-pressure ball-type hydraulic valve. Often used to hold fixture pressure during transport with the power source disconnected (a Shutoff Valve is included as part of every manual Pallet Decoupler). Can also be used to shut off unused lines in a multi-purpose fixture.

FONCTIONNEMENT: To close valve, turn lever 90°. To reopen valve, turn lever back 90° to original position.

MONTAGE: Mount in-line, in any position, horizontal or vertical. Two 1/4" BSPP ports. Do not use NPT fittings.

CONSIDÉRATIONS DE CONCEPTION: A Shutoff Valve cannot be used to clamp and unclamp (a Clamping Valve, with a return line, is required)

Symbole

  
Carr Lane Roemheld Mfg. Co.
fr_859