USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANOMÈTRES

 


Commander Raccord Manométre à part


 
7500 psi max

CARACTÉRISTIQUES: Rugged, high-quality hydraulic pressure gauge. Stainless steel body with glycerine filling. Body diameter is 2-1/2 inches. Calibrated from 0 to 9000 psi.

MONTAGE: Male 1/4" BSPP threads for mounting on a tube fitting.

ACCESSOIRES: Order adaptor fitting separately (compression type or 37-degree flare).

Symbole

  
Carr Lane Roemheld Mfg. Co.
fr_1075