
Raccords de Compression
|

Raccords Évasé 37°
|
|
|
7500 psi max
CARACTÉRISTIQUES: Heavy-Duty Hose is ideal for long, flexible hydraulic connections, such as the line from a power source to a fixture. This high-pressure hose is reinforced with four plies of high-tensile wire for remarkably little expansion under pressure (fluid required due to expansion is only .066 cu.in. per foot at 7500 psi). 1/4" inside diameter. 5" minimum bend radius. 28,000 psi minimum burst pressure provides a safety factor over 3-to-1 at 7500 psi.
TAILLES: Available with tube ends for compression-type fittings or with swivel nuts for 37°-flare fittings. Choice of several standard lengths — see Dimensions page for part numbers:| | 18" long | | | 24" long | | | 30" long | | | 36" long | | | 42" long | | | 48" long | | | 60" long | | | 72" long | For longer runs, use a Union fitting to connect two hoses (compression-type fitting CLR-701-F or 37°-flare fitting CLR-301-F). Special lengths are available upon request (10 feet maximum).
CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Do not use any type of hose other than our Heavy-Duty Hose or Fixture Hose with our power work holding products. |
|