USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BOULONS DE CONTACT

 


Arrondi


 
CARACTÉRISTIQUES: Radius Contact Bolts are for general-purpose use as contact points on Threaded-Body Push Clamps, Block Cylinders, Threaded Cylinders, and other work holding clamps. These hardened steel bolts protect the cylinder rod and provide a contact point to hold the work piece securely. The radius-head version shown here provides firm contact even if the work piece's surface is somewhat uneven.

TAILLES: Available in the following USA thread sizes — see Dimensions page for part numbers:
 1/4"-20
 5/16"-18
 3/8"-16
 1/2"-13
 5/8"-11
 3/4"-10
 1"-8
Also available in the following metric thread sizes:
 M5
 M6
 M8
 M10
 M12
 M16
 M20
 M27
 M30
 M42
 M48

MATÉRIAU: 1144 steel or equivalent, heat treated Rc 50-60, black oxide finish.
Carr Lane Roemheld Mfg. Co.
fr_1212