PATINS ARTICULÉS
| |

Acier Noir Oxydé
|
|
|
CARACTÉRISTIQUES: High-quality, heavy-duty levelling foot with a large-diameter pad. Large ball provides high load capacity with a 20° total swivel angle.
TAILLES: Available with USA tapped hole sizes in the following load capacities — see Dimensions page for part numbers:| | #10-32 | | | | 320kg | | | 1/4"-20 | | | | 450kg | | | 5/16"-18 | | | | 700kg | | | 3/8"-16 | | | | 1000kg | | | 1/2"-13 | | | | 1900kg | | | 5/8"-11 | | | | 3000kg | | | 3/4"-10 | | | | 4500kg | | | 1"-8 | | | | 8200kg | Available with metric tapped hole sizes in the following load capacities — see Dimensions page for part numbers:| | M6 | | | | 400kg | | | M8 | | | | 700kg | | | M10 | | | | 1200kg | | | M12 | | | | 1700kg | | | M16 | | | | 3300kg | | | M20 | | | | 5000kg |
CONSIDÉRATIONS DE CONCEPTION ET PRÉCAUTIONS DE SÉCURITÉ: Rated load capacity represents safe static load with standard stud length at maximum extension, with its threads fully engauged for one stud diameter. Safety factor = 2:1. Levelling feet are rated with the same stud length as Stud Levelling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.
MATÉRIAU: Body > 12L14 steel, carburised-hardened, black oxide finish. Pad > 12L14 steel, black oxide finish. |
|
fr_1945
|