USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

PIEDS À ROTULE

 


Acier
Zingué




Acier
Zingué avec Patin en Delrin




Acier
Noir Oxydé




Acier Inoxydable


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large ball provides high load capacity with a 20° total swivel angle. Available in steel (zinc plated or black oxide finish), steel with a Delrin® pad, and stainless steel.

TAILLES: Available with tapped-hole sizes from 1/4"-20 to 3/4"-10. (M6 to M20 in metric) — see Dimensions page for part numbers..

MATÉRIAU (ACIER): Body > 12L14 steel, zinc plated yellow chromate or black oxide finish. Pad > 12L14 steel, carburised-hardened, zinc plated yellow chromate or black oxide finish.

MATÉRIAU (ACIER AVEC PATIN EN DELRIN): Body > 12L14 steel, zinc plated yellow chromate. Pad > White Delrin® 500.

MATÉRIAU (ACIER INOXYDABLE): 300-series stainless.
Carr Lane Manufacturing Co.
fr_1946