USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOIGTS D´INDEXAGE DE PRÉCISION
DROIT

 


Bout Blanc pour Usinage




 
CARACTÉRISTIQUES: Index plungers are precision, heavy-duty assemblies with a retractable spring-loaded plunger and a matching locating bush. Straight Index Plungers have an entirely cylindrical plunger with a slight radius at the tip, used together with a straight bush. A straight plunger provides slightly greater positional accuracy (also available with a tapered plunger, for easier alignment). The version shown here has a blank machinable end for easy adaptation to various actuating devices, including automated set-ups. Precision ground body. Order plunger and bush separately.

TAILLES: Choice of three plunger diameters — see Dimensions page for part numbers:
    12.700mm
    19.050mm
    25.400mm

INSTALLATION: Index plungers are manufactured with precision working tolerances and are designed for very light interference-fit installations to avoid binding of the mechanism.

MATÉRIAU: Plunger, body , and retainer > 1144 steel, heat treated. Centre shaft with blank end > 11L44 steel. Spring > Music wire. Bushing > 1144 steel, heat treated.

Customise by threading


Customise by tapping


Customise for an external link


Customise for an internal link


Customise for a bell crank

 
Carr Lane Manufacturing Co.
fr_1963