USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉCROUS DE PAPILLON

 


Thermoplast
(Grand)




Thermoplast
(Medium)




Thermoplast
(Petit)


 
Actuellement disponible aussi en métrique!

CARACTÉRISTIQUES: T-Handle Knobs provide maximum leverage for high clamping force. Thermoplastic material has a textured non-slip, non-glare finish. Moulded-in brass insert provides superior thread strength.

TAILLES: Choice of three knob sizes, available with tapped-hole sizes from 1/4"-20 to 3/8"-16 — see Dimensions page for part numbers. Non-standard thread sizes, reamed holes, moulded-in studs, or special colours are available in quantities of 250 and above.

MATÉRIAU (THERMOPLAST): Black thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 65°C). Moulded-in brass insert.
Carr Lane Manufacturing Co.
fr_1798