USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CÂBLES DE RETENUE

 


Type 11
Onglet à Gauche — Onglet à Droite




 
CARACTÉRISTIQUES: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 11 assemblies (shown here) have a Cable Tab at the left end and a Cable Tab at the right end.

TAILLES: This type of assembly is available in three standard cable diameters — see Dimensions page for part numbers:
 CL-111-KA    (#1 stainless cable)
 CL-112-KA    (#2 steel cable)
 CL-113-KA    (#3 steel cable)
Cable sizes #2 and #3 are also available in stainless steel:
 CL-112-SKA     (#2 stainless cable)
 CL-113-SKA     (#3 stainless cable)

LONGUEUR: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-111-KA-12.0

ONGLET POUR CÂBLE: Specify left and right Cable Tab sizes, e.g. .194TABA for Cable Tab CL-.194-TAB-A (.194" hole for #10 screw, aluminium) and .281TABS for Cable Tab CL-.281-TAB-S (.281" hole for 1/4" screw, stainless).
 CL-111-KA-12.0-.194TABA-.281TABS

LONGUEURSANS CRÉPAGE OPTIONNEL: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L     For uncrimped left end
 -R     For uncrimped right end
 -LR     For both ends uncrimped

MATÉRIAU (ACIER): Cable > Galvanized steel stranded wire, nylon coated. Ferrules > Copper, electro tin plated. Cable Tabs (Aluminium) > 6061 aluminium alloy, clear anodised. Cable Tabs (Stainless) > 300-series stainless, passivated.

MATÉRIAU (ACIER INOXYDABLE): Cable > Stainless steel stranded wire, nylon coated. Ferrules > Copper, electro tin plated. Cable Tabs (Aluminium) > 6061 aluminium alloy, clear anodised. Cable Tabs (Stainless) > 300-series stainless, passivated.
Carr Lane Manufacturing Co.
fr_1445