USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

CÂBLES DE RETENUE

 


Type 5
Anneau à Gauche — Anneau à Droite




 
CARACTÉRISTIQUES: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 5 assemblies (shown here) have a Cable Ring at the left end and a Cable Ring at the right end.

TAILLES: This type of assembly is available in three standard cable diameters — see Dimensions page for part numbers:
 CL-51-KA    (#1 stainless cable)
 CL-52-KA     (#2 steel cable)
 CL-53-KA     (#3 steel cable)
Cable sizes #2 and #3 are also available in stainless steel:
 CL-52-SKA    (#2 stainless cable)
 CL-53-SKA     (#3 stainless cable)

LONGUEUR: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-51-KA-12.0

ANNEAU POUR CÂBLES: Specify left and right Cable Ring sizes, e.g. the number 8 for Cable Ring CL-8-KR (1/2" diameter) and the number 6 for Cable Ring CL-6-KR (3/8" diameter).
 CL-51-KA-12.0-8-6

LONGUEURSANS CRÉPAGE OPTIONNEL: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L    For uncrimped left end
 -R    For uncrimped right end
 -LR     For both ends uncrimped

MATÉRIAU (ACIER): Cable > Galvanized steel stranded wire, nylon coated. Ferrules > Copper, electro tin plated. Cable Rings > Spring steel, black oxide finish.

MATÉRIAU (ACIER INOXYDABLE): Cable > Stainless steel stranded wire, nylon coated. Ferrules > Copper, electro tin plated. Cable Rings > 300-series stainless.
Carr Lane Manufacturing Co.
fr_420