USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VÉRINS-BLOC

 


Vérin-Bloc Auto-Bloquant


For additional technical information on these combination clamp/work supports, see
Clamps with Locking Support Plungers.




Double Aptitude de Montage
Orifices Taraudés ou Alimentation Direct


 
7500 psi max
Simple Effet


CARACTÉRISTIQUES: This Block Cylinder incorporates our exclusive "Locking Support Plunger", to provide clamping and supporting in one element. Block Cylinders provide a compact design that is easy to mount on flat surfaces.

APPLICATIONS: Clamps with locking support plungers exert relatively little clamping force, but provide a high support force in the opposite direction. They are particularly suitable for clamping thin-walled work pieces with minimum deformation, as well as for floating clamping.

TAILLES: Available in one size, with the following forces at 7500 psi — see Dimensions page for part numbers:
 Clamping force = 1200 Lbs
 Max. support force = 5800 Lbs
 Max. retention force for
 floating clamping = 2300 Lbs

ACTION DE BRIDAGE: Applying fluid pressure advances the plunger, which simultaneously expands like a work support to lock inside the cylinder body. Spring return retracts the plunger for loading/unloading.

PRÉCISION: As a work support, this clamp has an elastic deformation of only .000036" per 100 lbs machining force.

MONTAGE: Fasten clamp with four socket-head cap screws. For manifold mounting, the mounting surface must be ground flat to ensure proper O-ring sealing. To provide maximum support force, the clamp must be secured to the fixture using the key slot.

CONNEXION HYDRAULIQUE: 1/4" BSPP port. For optional manifold mounting, use the manifold port underneath the clamp by unscrewing the sealing plug and installing an CLR-3000-347 O-ring (also install a CLR-810-F Port Plug in the 1/4" BSPP port). Do not use NPT fittings.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Alloy steel, black oxide finish.


Carr Lane Roemheld Mfg. Co.
fr_1613