
Vérin-Bloc avec Détecteurs Magnétiques Réglables Optionnel Alimentation Direct
For additional information on the position-monitoring accessories listed here, see Position Monitoring.
For dimensions and specifications of optional Contact Bolts, see Contact Bolts.
|

O-Ring Ports at Bottom End
|

O-Ring Ports at Plunger End
|

O-Ring Ports at Broad Side
|
|
|
5000 psi max Double Effet
CARACTÉRISTIQUES: Manifold-mounted version of our Aluminium Block Cylinders. These double-acting block cylinders have an aluminium body and a magnetic piston, to allow using Magnetic Sensors for position monitoring (order Magnetic Sensors and Connecting Cables separately). Compact design with many applications. Easy to mount on flat surfaces, horizontally or vertically. Excellent for pressing and assembly operations, with high forces available. Can also be used for pulling, by reversing the A and B ports.
TAILLES: Available in five sizes, each with a choice of three stroke lengths up to 100mm — see Dimensions page for part numbers. Push force at 5000 psi:| | 3800 Lbs | | | 6200 Lbs | | | 9700 Lbs | | | 15000 Lbs | | | 24000 Lbs |
ACTION DE BRIDAGE: Applying fluid pressure to the A port advances the plunger. Switching pressure to the B port positively retracts the plunger.
CAPTEURS MAGNÉTIQUE: These electronic sensors detect the magnetic field of the magnetic piston. Switching points can be easily adjusted by sliding the sensors in the slots. Magnetic Sensors offer several advantages over conventional reed switches, including indifference to shock and vibration, a bounce-free output signal, only one switching point, wear resistance, protection against reverse battery, and protection against short circuits. Voltage 10-30 VDC. Choice of PNP or NPN output signal. Operating temperatures up to 200°.F.
CONSIDÉRATIONS DE CONCEPTION: Since operating pressure is limited to 5000 psi, flow rate to the cylinder must be restricted with a Flow Control Valve in both the advance and return line to prevent temporary pressure spikes. Each line must have free flow out of the cylinder. Aluminium Block Cylinders are not suitable for blanking or punching operations. Nearby steel structures can influence the the magnetic field of the piston, thereby affecting the switching points. This can usually be compensated by moving the Magnetic Sensors slightly. Covers are required to keep away ferritic chips.
MONTAGE EN DISTRIBUTEUR STYLES: Choice of four different locations for O-ring ports and mounting holes: Style B Ports at bottom end Style S Ports at plunger end Style K Ports on broad side (short stroke) Style L Ports on broad side (long stroke)
MONTAGE (STYLE B): Insert four socket-head cap screws from the plunger end, through the four counter-bored holes parallel to the plunger.
MONTAGE (STYLE S): Insert four socket-head cap screws from the bottom end, through the four counter-bored holes parallel to the plunger.
MONTAGE (STYLE K): Insert two socket-head cap screws through the two broad-side holes perpendicular to the plunger. Block Cylinder must be backed up for pressures over 2300 psi by a rectangular strip or dowel pins with a height at least 1/3 of the B dimension.
MONTAGE (STYLE L): Insert four socket-head cap screws through the four broad-side holes perpendicular to the plunger. Block Cylinder must be backed up for pressures over 2300 psi by a rectangular strip or dowel pins with a height at least 1/3 of the B dimension.
CONNEXION HYDRAULIQUE: Fluid is supplied to the O-ring ports through drilled passages in the fixture. Do not use NPT fittings.
JOINTS TORIQUES EN VITON OPTIONNEL: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.
CONSTRUCTION: Plunger > Steel, case hardened. Body > Aluminium, anodised. |
|