USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOIGTS D´INDEXAGE

 


Bouton
(Avec Verrouillage)




Bouton
(Sans Verrouillage)


 
CARACTÉRISTIQUES: Precision indexing plunger with a attractive knob handle for convenient retraction. Threaded-body version provides adjustment and can be secured with an optional Jam Nut. High strength and durability in an extremely compact assembly. Hardened and ground plunger. Tip has a slight taper for easy alignment. Available in two types, locking and non-locking.

LOCKING TYPE: Spring-loaded plunger locks in retracted position. To lock, pull knurled knob back and turn 90°. Body is notched at 90° to keep the knob in its retracted position.

NON-LOCKING TYPE: Spring-loaded plunger stays extended by spring force except when manually held in retracted position.

TAILLES: Available in three thread sizes, each in locking and non-locking type — see Dimensions page for part numbers:
 3/8"-24
 1/2"-13
 5/8"-11
A986A983A981A979

MATÉRIAU: Knob > Matte black fibre-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Plunger > Steel, heat treated. Body > Steel, black oxide finish. Jam Nut > Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_1837