USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DOIGTS D´INDEXAGE

 


Bouton
avec Bride de Montage
(Avec Verrouillage)




Bouton
avec Bride de Montage
(Sans Verrouillage)


 
CARACTÉRISTIQUES: Precision indexing plunger with a attractive knob handle for convenient retraction. Mounting-plate version installs in a fixed position with two flat-head screws, and is available with either a short or long plunger extension. High strength and durability in an extremely compact assembly. Hardened and ground plunger. Tip has a slight taper for easy alignment. Available in two types, locking and non-locking.

LOCKING TYPE: Spring-loaded plunger locks in retracted position. To lock, pull knurled knob back and turn 90°. The body is notched at 90° to keep the knob in its retracted position.

NON-LOCKING TYPE: Spring-loaded plunger stays extended by spring force except when manually held in retracted position.

TAILLES: Available in two sizes, each in locking and non-locking type, with a choice of short or long plunger extension — see Dimensions page for part numbers.

MATÉRIAU: Knob > Matte black fibre-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Plunger > Steel, heat treated. Body plate> Steel, zinc plated clear chromate. Jam Nut > Mild steel, black oxide finish.
Carr Lane Manufacturing Co.
fr_1838