USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VOLANTS

 


Forme Arrondi à Deux Rayons
Thermoplast
avec Poignée Tournant


 
Elesa Original Design

CARACTÉRISTIQUES: High-quality, modern-design thermoplastic Hand Wheel with two spokes. Moulded-in steel hub. These Hand Wheels are bored to the standard shaft diameter for their size. Available with either a Revolving Handle, a Foldable Revolving Handle, or a plain rim without a handle.

TAILLES: Available in four sizes — see Dimensions page for part numbers:
 99mm Diameter
 124mm Diameter
 160mm Diameter
 200mm Diameter

MATÉRIAU: Body > Matte black high-impact thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, black oxide finish, moulded in. Centre trim cover > Aluminium, anodised.

Disponible aussi
avec Poignée
Tournante Pliante



Disponible aussi
sans poignée


 
Carr Lane Manufacturing Co.
fr_1822