USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉTAUX DE HAUTE PRÉCISION

 


NC Série
Hydraulique



For optional accessories such as Right-Angle Drive Units, Adjustable Side stops, Step Fixture Keys, and Vice Clamps, see Vice Accessories. For optional jaws, see Vice Jaws.


 
5000 psi max
Simple Effet


CARACTÉRISTIQUES: NC-series vices are ideal for precision, high-production machining on vertical machining centres. Fixed and sliding jaws are precision ground to accept top-jaw tooling. Finest-quality construction for excellent rigidity and durability. The hydraulic version shown here provides automatic power clamping with exact force at the push of a button (requires external power unit). Made in Germany.

TAILLES: Available in three sizes, with jaw widths from 100 to 160mm — see Dimensions page for part numbers. Clamping force of hydraulic version at 5000 psi:
 100mm Jaw   5500 Lbs
 125mm Jaw   8900 Lbs
 160mm Jaw   14000 Lbs

FONCTIONNEMENT (HYDRAULIQUE): During initial set-up, move the sliding jaw into approximate position by moving the hardened steel cross-pin into a different hole in the base. Next, adjust jaw opening to the work piece using the removable crank handle. When fluid pressure is applied by actuating the external power unit, the sliding jaw moves through its power stroke (.276" maximum stroke for safety) to apply full clamping force. Unclamping is by positive spring return.

PRÉCISION: Vice bed is flame hardened and ground to a +/-.0004" height dimension. Fixed and sliding jaws are ground to a +/-.0008" height dimension to accept top-jaw tooling. Fixed-jaw location is +/-.0016" from the fixture-key slots.

MONTAGE: Vices are all slotted for 20mm fixture keys, to provide accurate mounting on T-slotted machine tables. Use two Step Fixture Keys to adapt to a specific table-slot size. Fasten with Vice Clamps holding the bottom ledge.

ACCESSORIES: A crank handle is furnished with each vice.

Horizontal
Mounting



Accepts
Top Jaws



Two-Axis
Location


Carr Lane Roemheld Mfg. Co.
fr_1706