USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉTAUX MINI AUTO-CENTRANTS
DE HAUTE PRÉCISION

 


MCZ Série
pour Usinage en Cinq Axes
Manuel




Unique design allows clear
tool access to five-out-of-six
work piece sides.


 
Actuellement disponible en trois tailles,
avec màchoires de 60mm à 125mm largeur!


CARACTÉRISTIQUES: Our Hilma MCZ-series Mini-Clamp Vices are self-centering vices designed especially for multi-face machining with a single clamping operation. Unique design allows clear tool access to five-out-of-six workpiece sides. Ideal for machining complicated workpieces in a single clamping operation, such as in mold making. Mini-Clamp Vices are small, but have a large holding capacity. High-precision centering with +/-.0004" repeatability. Finest-quality construction for excellent rigidity and durability. Made in Germany.

TAILLES: Available in three sizes, with 60, 100, and 125mm jaw widths — see Dimensions page for part numbers and Size Comparison page to view all four sizes. Maximum clamping force:
 60mm Jaw   3400 Lbs
 100mm Jaw   5600 Lbs
 125mm Jaw   7900 Lbs

OPERATION (MECHANICAL): Turn handle clockwise to clamp, counter-clockwise to unclamp.

Vice Jaws are sold separately. For optional jaws, see Mini-Clamp Vice Jaws

Also see Quintus™ Zero-Point Quick-Change Mounting System.

Optional version for our
Quintus™ Zero-Point
Quick-Change Mounting System


  
Carr Lane Roemheld Mfg. Co.
fr_1711