USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

INSERTS POUR RĂˆPARATION
Á PLAQUES DE CHAUSÉE

 


Rond


 
CARACTÉRISTIQUES: Renewal Road Plates are ideal for repairing the centre section of a road plate that has existing holes or slots from prior usage. These weld-in plates with a alloy-steel threaded insert provide an easier alternative to tapping large-diameter holes.

TAILLES: Available in the following thread sizes (UNC and coil thread) and thicknesses — see Dimensions page for part numbers. Also available with acme threads as a special.
 1-1/4"-7   1" thick
 1-1/4" Coil   1" thick
 1-1/2"-6   1" thick
 1-1/2" Coil   1" thick

INSTALLATION: Install by cutting a hole in the plate and welding in place, flush with the surface. Weld around the entire perimeter of the base (certified welding). Welding instructions are included with each shipment.

PRÉCAUTIONS DE SÉCURITÉ: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATÉRIAU: Plate > G-50 steel. Insert > alloy steel, heat treated, certified weld. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_1869