USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX FORGÉS

 


 
CARACTÉRISTIQUES: High-strength weldless forged alloy-steel ring. Meets Federal Specification RR-C 271D, Type VI. Safety factor = 6:1.

TAILLES: Available in five sizes with the following load capacities — see Dimensions page for part numbers:
 1700kg
 2700kg
 8100kg
 13000kg
 22000kg (Oval)

PRÉCAUTIONS DE SÉCURITÉ: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATÉRIAU: Alloy steel, heat treated, black oxide finish. DFARS and RoHS compliant.

Largest-size Forged Ring (22000 kg capacity) is oval shaped.

  
Carr Lane Manufacturing Co.
fr_1866