USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ÉTAUX DE HAUTE PRÉCISION

 


EL Série
Hydromécanique



For optional accessories such as Swivel Bases, Right-Angle Drive Units, Adjustable Side stops, Step Fixture Keys, and Vice Clamps, see Vice Accessories. For optional jaws, see Vice Jaws.




Élément pour Transmission
d´Équerre Optionnel


 
5000 psi max

CARACTÉRISTIQUES: EL-series vices are general-purpose, heavy-duty power vices, ideal for conventional machine tools, especially in combination with the optional Swivel Base. Finest-quality construction for excellent rigidity and durability. These hydra-mechanical vices are manually operated, with final high force applied easily using hydraulic power assist (no power unit required).

TAILLES: Available in three sizes, with jaw widths from 100 to 160mm — see Dimensions page for part numbers. Maximum clamping force:
 100mm Jaw   5600 Lbs
 125mm Jaw   9000 Lbs
 160mm Jaw   11000 Lbs

FONCTIONNEMENT (HYDROMÉCANIQUE): During initial set-up, move the sliding jaw into approximate position by moving the hardened steel cross-pin into a different hole in the base. To clamp, turn the crank handle clockwise to move the sliding jaw mechanically toward the work piece. Once resistance is met, further turning automatically disengauges the screw spindle and gradually applies full hydraulic pressure with relatively little effort. Turn handle counter-clockwise to unclamp.

PRÉCISION: Vice bed is flame hardened and ground to a +/-.0004" height dimension.

MONTAGE: Swivel Bases are all slotted underneath for 20mm fixture keys, to provide accurate mounting on T-slotted machine tables. Use two Step Fixture Keys to adapt to a specific table-slot size. A centre locating pin on the swivel base accurately aligns the swivel base with the vice. When used without a Swivel Base, fasten with Vice Clamps holding the bottom ledge.

ACCESSORIES: The optional Swivel Base is highly recommended for maximum versatility on milling machines. A crank handle is furnished with each vice. Optional right-angle drive unit.

Horizontal Mounting

  
Carr Lane Roemheld Mfg. Co.
fr_1876