USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX DE LEVAGE PIVOTANT

 




 
CARACTÉRISTIQUES: Economical hoist ring with a low profile and high load capacity. Forged base and solid-loop forged ring. Pivots a full 180 degrees, but does not rotate. Safety factor = 5:1.

TAILLES: Available in five load capacities— see Dimensions page for part numbers:
 900kg
 1100kg
 2200kg
 5400kg
 9000kg

INSTALLATION: Fasten with grade-8 socket-head cap screws, using the installation torque specified in the dimension table. The smallest three sizes have two mounting holes, the largest two sizes have four. Since these hoist rings do not rotate, install so that lifting force is applied in the pivoting direction.

PRÉCAUTIONS DE SÉCURITÉ: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATÉRIAU: Base > Forged 1045 steel, black oxide finish. Ring > Forged 4130 steel, heat treated, magnafluxed per ASTM E-1444, black oxide finish. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_1860