USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ANNEAUX DE LEVAGE FORTES

 




 
Actuellement disponible en tailles de anneau long ajoutées!

CARACTÉRISTIQUES: The next generation of Swivel Hoist Rings, with a heavy-duty forged steel ring. Pivots 180 degrees and swivels 360 degrees simultaneously to allow lifting from any direction. Safety factor = 5:1. Black oxide finish is standard, with cadmium plating available as a special. Meets OSHA standards and Military Specification MIL-STD-1365(11) or MIL-STD-209C. Patent no. 4,570,987, 4,641,986, 5,405,210, and other patents pending.

TAILLES: Available with inch threads in the following load capacities, many with a choice of bolt lengths and ring lengths (long-ring version provides extra reach and allows using larger lifting hooks) — see Dimensions page for part numbers:
 250kg   1/4"-20
 360kg   5/16"-18
 450kg   3/8"-16
 1000kg   1/2"-13
 1100kg   1/2"-13
 1800kg   5/8"-11
 2200kg   3/4"-10
 3100kg   3/4"-10
 3600kg  7/8"-9
 4500kg   1"-8
 6800kg  1-1/4"-7
 9000kg   1-3/8"-6
 11000kg   1-1/2"-6
 13000kg   2"-4-1/2 and 2"-8
Also available with metric threads in the following load capacities:
 400kg   M8
 450kg   M10
 1000kg  M12
 1800kg   M16
 2100kg   M20
 2900kg   M20
 4000kg   M24
 4500kg  M30
 6800kg   M30
 11000kg   M36
 12000kg   M42
 13000kg   M48

INSTALLATION: Fasten using the installation torque specified in the dimension table. Always install so that the hoist ring can pivot and swivel freely. Some hoist rings are available with a choice of bolt lengths. Use the shortest bolt length only for steel plates, the other lengths for weaker materials and for through-hole mounting with a washer and nut.

PRÉCAUTIONS DE SÉCURITÉ: See Hoist Ring Safety Precautions at the beginning of this catalogue section.

MATÉRIAU: Alloy steel, heat treated, black oxide finish (cadmium plating available as a special). 100% magnaflux inspected. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
fr_1849