USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MÂCHOIRES D´ÉTAU À FORCE VERS LE BAS
(SYSTÉME D´INSERTION RAPIDE QIS)

 


Inserts de Mâchoire Arrondis


 
CARACTÉRISTIQUES: Radiused Jaw Inserts are used together with base jaws as part of our Quick Insert System (QIS). These downthrust jaws have a radiused contact surface for secure gripping on unfinished work pieces, such as castings or forgings. Use Radiused Jaw Inserts either in pairs, or with another QIS jaw insert.

SYSTÉME D´INSERTION RAPIDE: QIS is our patented system of downthrust vice jaws, consisting of several different quick-change jaw inserts that mount on a single base jaw. Jaw inserts are held in place by a guide pin and two permanent magnets. Jaw inserts can be changed in a few seconds. The base jaw and jaw inserts have a matching angle between them to provide downthrust action. This downthrust effect ensures that the work piece is held firmly down against the vice to a precise zero point, providing extremely accurate height location.

TAILLES: Available in three jaw widths, to fit the following vice sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw

MONTAGE: Base jaws are firmly fastened to the vice using two socket-head cap screws. To install jaw inserts, slide insert along the vice bed until the guide pin engauges the groove in the base jaw and the insert is held by the permanent magnets. To remove, pull the jaw insert upward until the guide pin reaches the top of the slot, then tilt the insert forward to overcome the retention force of the permanent magnets.

MATÉRIAU: Steel, hardened and ground.A849
Carr Lane Roemheld Mfg. Co.
fr_1739