USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MÂCHOIRES D´ÉTAU À FORCE VERS LE BAS
(SYSTÉME D´INSERTION RAPIDE QIS)

 


Inserts de Mâchoire Doux Blancs


 
CARACTÉRISTIQUES: Soft Blank Jaw Inserts are used together with base jaws as part of our Quick Insert System (QIS). Similar to Plain Jaw Inserts, except furnished as soft, oversize blanks for machining a custom vice-jaw fixture. Use Soft Blank Jaw Inserts either in pairs, or with another QIS jaw insert.

SYSTÉME D´INSERTION RAPIDE: QIS is our patented system of downthrust vice jaws, consisting of several different quick-change jaw inserts that mount on a single base jaw. Jaw inserts are held in place by a guide pin and two permanent magnets (Soft Blank Jaw Inserts have a bottom groove instead of a guide pin for precise sideways location on the vice guideways). Jaw inserts can be changed in a few seconds. The base jaw and jaw inserts have a matching angle between them to provide downthrust action. This downthrust effect ensures that the work piece is held firmly down against the vice to a precise zero point, providing extremely accurate height location.

TAILLES: Available in three jaw widths, to fit the following vice sizes — see Dimensions page for part numbers:
 100mm Jaw
 125mm Jaw
 160mm Jaw

MONTAGE: Base jaws are firmly fastened to the vice using two socket-head cap screws. To install jaw inserts, slide insert toward the base jaw with the bottom groove engauging the vice guideways, until the insert is held by the permanent magnets. To remove, pull the jaw insert upward until the guide pin reaches the top of the slot, then tilt the insert forward to overcome the retention force of the permanent magnets.

MATÉRIAU: 1045 steel, soft.
Carr Lane Roemheld Mfg. Co.
fr_1737