
Spring-extended Work Supports have a plunger that is normally extended by light spring force. When the work piece is loaded, its weight depresses the plunger to the proper height. Applying fluid pressure locks the plunger securely.
|

Supporting underneath a clamp (see design Considerations)
|
|
|
Neues Produkt!
500 bar max Einfach Wirkend+
BESONDERHEITEN: Work Supports automatically adjust to the proper height for supporting a workpiece, then lock securely to become fixed rests. Support plunger is held by a precision sliding-fit pressure sleeve that provides incredible accuracy and repeatability. The threaded-body version shown here is amazingly compact. Manifold mounting capability allows space-saving low-height installation. This support is ideal for flood-coolant applications because it uses a separate air passage to vent the internal spring area. Hardened contact bolt furnished.
GRÖßEN: Available in one size, with metric threads — see Dimensions page for part numbers. Load capacity at 7500 psi: ABSTÜTZFUNKTION: Plunger is normally extended by light spring force. When the workpiece is loaded, its weight depresses the plunger to the proper height. When fluid pressure is applied, the precision sleeve grips the plunger, locking it securely.
GENAUIGKEIT: Height repeatability within +/-.0002". Such excellent repeatability is possible because of two design features: 1) the sliding-fit pressure sleeve holds the plunger absolutely vertical even while unlocked, avoiding any inaccuracy due to locking a tilted plunger, and 2) locking force is entirely radial, so the plunger remains absolutely stationary during the locking process. Elastic deflection of the plunger is only .00012" per 100 lbs machining load.
DESIGN-HINWEISE: The support plunger must always be protected against penetration of contaminants by a contact bolt (furnished). When supporting underneath a clamp, use a Sequence Valve to delay clamping until the Work Support has reached sufficient load capacity to resist the clamping force. Support load capacity should be at least 2 times clamping force at all times, to resist not only static clamping force, but also dynamic forces due to clamping-arm momentum and machining forces.
MONTAGE: For manifold mounting, install support directly into a flat-bottom tapped hole in the fixture – see Dimensions page for hole preparation instructions. Support can also be installed in an optional mounting block, which is fastened using socket-head cap screws. In all cases, hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly underneath the support. Tighten to the recommended seating torque of 74 ft-lbs.
HYDRAULIK-ANSCHLUSS: For manifold mounting, fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.
KONSTRUKTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin. |
|