USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

NULLPUNKT-
SCHNELLWECHSEL-SPANNSYSTEM

 


Schnellspannplatte-Erweiterungssatz




One Starter Kit and two Extension Kits mounted on a machine table.


 
Neues Produkt!

1160 psi max
Spring Force with Hydraulic Release


BESONDERHEITEN: Speedy Clamping Plates are subplates for mounting on a machine table or tooling block. These plates have two clamping modules to simultaneously locate and clamp a fixture that has pull-down Locating Posts. Hydraulic connection is required only while changing fixtures. Applying hydraulic pressure releases locking balls in both clamping modules to allow the fixture to be changed. When hydraulic pressure is released again, belleville springs re-engauge the locking balls to pull the fixture down securely into position. The pump unit can then be disconnected for machining.

ERWEITERUNGSSATZ: The Extension Kit shown here is used to add on to an existing Starter Kit (no Air Pump Unit included). Extension Kits include a Speedy Clamping Plate plus all of the following:
 (1) Swivel Connector CLRS-804-392-ZF
 (1) Swivel Connector CLRS-804-369-ZF
 (1) Tube CLRS-P00036-ZF
 (2) Protective Plugs CLRS-704-094-ZA
 (1) Plug Installation Tool CLRS-704-094-01-ZA
 (1) Safety Rupture Plug CLRS-803-790-ZF
 (4) Socket-Head Cap Screws CLRS-931-059-ZA
 (4) Square Washers CLRS-704-020-ZA
 (4) Zero-Point Locating Posts CLRS-804-209-ZN

GRÖßEN: Speedy Clamping Plates are available in one size, with two clamping modules spaced 200mm (7.8740") apart — see Dimensions page for part numbers. Each clamping module provides 2200 lbs hold-down force.

SPANNBEWEGUNG: Applying fluid pressure lifts the piston in each clamping module, allowing the locking balls to release. When pressure is released, force is applied by belleville springs to re-engauge the locking balls and pull the locating post downward.

GENAUIGKEIT: Repeatability of fixture location is .0004" or better.

MONTAGE: Extension plates should be mounted so that plate centrelines are 200mm (7.8740") apart. Clamping plates can be accurately positioned using the locating holes provided. Locating Keys are available as an accessory. Fasten plate using the four socket-head cap screws and square washers furnished.

HYDRAULIKDRUCKZEUGER: The air-operated hydraulic pump unit included with a Starter Kit provides 1160 psi (80 bar) hydraulic pressure. A Safety Rupture Plug is included with the plate to protect the clamping modules if an incorrect power unit is used.
Carr Lane Roemheld Mfg. Co.
de_2009