USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREISEITIGE SPANNUNGSARMEGEGLÜHTE AUFSPANNBLÖCKE

 


Individuell Gefertigter Rohling
Auswahl von drei Konfigurationen:
(1) Bearbeitete Grundplatte mit Montagelöcher,
und bearbeiten Seiten
(2) Bearbeitete Grundplatte mit Montagelöcher,
und unbearbeiteten Seiten
(3) Unbearbeiteter Rohling


 
Aluminiumlegierung

BESONDERHEITEN: These economical custom blank tooling blocks are stocked as un-machined blank castings, then quickly machined to your specifications. Available in three configurations: (1) Machined base with mounting holes, and machined faces (2) Machined base with mounting holes, and un-machined faces (3) Un-machined blank casting. One-piece cast aluminium alloy construction provides superior accuracy, dimensional stability, and vibration dampening.

GRÖßEN: Available in a wide range of block sizes and heights (inch and metric) for pallet sizes from 300mm to 630mm.

OPTIONAL MACHINED BASE WITH MONTAGE HOLES: Available with standard JIS mounting holes (locating from two reference edges), standard DIN mounting holes (locating from centre and radial holes), or any other mounting pattern. Please specify at time of order.

OPTIONALE BEARBEITEN SEITEN: Available with all three tooling faces machined flat, square, and parallel to within .025mm per 300mm. Please note: each face is machined .4mm over nominal size to allow making a finish cut after mounting on your machine. If ordered with un-machined faces, the casting will have sufficient additional stock to allow finish machining to nominal size.

WERKSTOFF (ALUMINIUM): A713 Tenzaloy aluminium alloy, aged to T-6 condition.




For DIN mounting, see Pallet Fixture Keys.
Carr Lane Manufacturing Co.
de_1985