
CL-60-SPC Schubstange mit Gewindebohrung
|
|
|
Neus Produkt!
650N Haltekraft
BESONDERHEITEN: Heavier-duty version of our smallest plunger clamp (CL-50-SPC). This is a powerful clamp in an extremely compact size. Unique base allows bottom or side mounting. Locks in extended or retracted position. 16mm plunger travel.
MODELLVARIANTEN (STAHL):| | CL-60-SPC | | Tapped Plunger (Inch) | | | CLM-60-SPC | | Tapped Plunger (Metric) |
MODELLVARIANTEN (EDELSTAHL):| | CL-60-SPC-S | | Tapped Plunger (Inch) |
ZUBEHĂ–R: Plunger is tapped to accept any #8-32 spindle (M4 in metric).
WERKSTOFF (STAHL): Clamp body > 12L14, 1008, 1010, and/or 1018 steel, zinc plated clear chromate. Rivets > 400-series stainless. Handle > Vinyl.
WERKSTOFF (EDELSTAHL): Clamp body > 300-series stainless. Rivets > 400-series stainless. Handle > Vinyl. |
|