USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ELEKTRISCHE AGGREGATE

 


Automatische Kupplungssysteme




These power units are used with Automatic Coupling Systems for machining-centre pallets


 
7500 und 350 bar max
Einfach und Doppelt Wirkend


BESONDERHEITEN: Electric Powers Units are the best power source for most workholding applications, complete with all electrical and hydraulic controls. Quiet, long-life radial piston pump powered by a totally enclosed fan-cooled universal motor. Large reservoir provides enough fluid capacity for virtually any fixture. Leak-free poppet valves and fittings.

AUTOMATISCHE KUPPLUNGSSYSTEME: The configuration shown here has separate solenoid-operated valves to control the "clamping" and "coupling" functions independently. This unit requires a customer-supplied programmable controller.

MODELLVARIANTEN: Choice of several different power supplies and maximum operating pressures, with either single-acting or double-acting controls — see Dimensions page for part numbers:
 500 bar, 460 Volts, 3 Phase
 500 bar, 230 Volts, 3 Phase
 350 bar, 460 Volts, 3 Phase
 350 bar, 230 Volts, 3 Phase
 350 bar, 230 Volts, 1 Phase
 350 bar, 115 Volts, 1 Phase

ARBEITSGANG: The heart of this unit is a precision, long-life radial-piston pump controlled upon demand by an integral pressure switch. This switch is infinitely adjustable from the minimum to the maximum operating pressure. Automatic pressure control is assured, because the pump restarts if pressure drops. Clamping pressure is assured even with an electrical power failure since the solenoid valves are mechanically held in "clamped" position, requiring power only to unclamp. The poppet design of these valves ensures positive, leak-free sealing.

MONTAGE UND EINRICHTUNG: Mount power unit upright, preferably above fixture level to keep the unit clean. We offer a sturdy, attractive Power-Unit Stand (CLR-3532-168-PUA) that bolts to the floor. Power units can also be mounted on the machine tool using an angle bracket. Connect to a fused electrical supply and fill with clean, approved Hydraulic Fluid. Do not use NPT fittings for hydraulic connections.

SAFETY BESONDERHEITEN: Fail-safe operation in case of electrical-power failure since the solenoid-operated clamping valves are de-energized in "clamped" position. These valves are poppet type, so they provide tight zero-leakage sealing. Pump motor has a thermal-overload relay with manual reset.

EINSCHALTDAUER: Electric Power Units are designed specifically and purely for workholding, with intermittent clamping and unclamping between machining cycles (not continuous running). For most workholding applications, actual running time is a small percentage of total cycle time. Run time must be less than 40% of total cycle time at maximum fluid level (25% at minimum fluid level). Run time must also be less than 120 continuous seconds at maximum fluid level (15 seconds at minimum fluid level). Otherwise the fluid will overheat and the unit will shut off automatically.
Carr Lane Roemheld Mfg. Co.
de_1399