
Schneidring-Ausführung
|

37°-Winkel-Bördelung
|
|
|
500 bar max
BESONDERHEITEN: This exclusive small-diameter high-pressure hydraulic hose is especially designed for work holding applications. Can be used for flexible connections, or for rigid connections as an alternative to tubing. Easy to fit into tight spots, with a 1-5/8" minimum bend radius. Braided steel covering protects against damage from heat or abrasion. 5/32" inside diameter, .090" wall thickness. Operating temperature range -40 to 212°F. 30,000 psi minimum burst pressure provides a 4-to-1 safety factor at 7500 psi.
GRÖßEN: Available with tube ends for compression-type fittings or with swivel nuts for 37°-flare fittings. Choice of several standard lengths — see Dimensions page for part numbers:| | 9" long | | | 12" long | | | 15" long | | | 18" long | | | 24" long | Special lengths are available upon request. For longer runs, use our Heavy-Duty Hose.
DESIGN-HINWEISE AND VORSICHTSMAßNAHMEN: Do not use any type of hose other than our Heavy-Duty Hose or Fixture Hose with our power work holding products. |
|