GELENKTELLER
| |

Stahl Brüniert
|
|
|
BESONDERHEITEN: High-quality, heavy-duty levelling foot with a large-diameter pad. Large ball provides high load capacity with a 20° total swivel angle.
GRÖßEN: Available with USA tapped hole sizes in the following load capacities:| | #10-32 | | | | 320kg | | | 1/4"-20 | | | | 450kg | | | 5/16"-18 | | | | 700kg | | | 3/8"-16 | | | | 1000kg | | | 1/2"-13 | | | | 1900kg | | | 5/8"-11 | | | | 3000kg | | | 3/4"-10 | | | | 4500kg | | | 1"-8 | | | | 8200kg | Available with metric tapped hole sizes in the following load capacities:| | M6 | | | | 400kg | | | M8 | | | | 700kg | | | M10 | | | | 1200kg | | | M12 | | | | 1700kg | | | M16 | | | | 3300kg | | | M20 | | | | 5000kg |
DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: Rated load capacity represents safe static load with standard stud length at maximum extension, with its threads fully engauged for one stud diameter. Safety factor = 2:1. Levelling feet are rated with the same stud length as Stud Levelling Feet (2" for most sizes). Load capacity will drop significantly with longer studs.
WERKSTOFF: Body > 12L14 steel, carburised-hardened, black oxide finish. Pad > 12L14 steel, black oxide finish. |
|
de_1945
|