USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

GELENKFÜßE

 


Stahl
Verzinkt




Stahl
Verzinkt mit Delrin-Fuß




Stahl
Brüniert




Edelstahl


 
Jetzt auch in Metrischen Größen!

BESONDERHEITEN: Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large ball provides high load capacity with a 20° total swivel angle. Available in steel (zinc plated or black oxide finish), steel with a Delrin® pad, and stainless steel.

GRÖßEN: Available with tapped-hole sizes from 1/4"-20 to 3/4"-10. (M6 to M20 in metric).

WERKSTOFF (STAHL): Body > 12L14 steel, zinc plated yellow chromate or black oxide finish. Pad > 12L14 steel, carburised-hardened, zinc plated yellow chromate or black oxide finish.

WERKSTOFF (STEEL WITH DELRIN® PAD): Body > 12L14 steel, zinc plated yellow chromate. Pad > White Delrin® 500.

WERKSTOFF (EDELSTAHL): 300-series stainless.
Carr Lane Manufacturing Co.
de_1946