USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

STECKBOLZEN MIT GEWINDE

 








 
BESONDERHEITEN: Threaded Detent Pins are solid alignment pins with a ground shank and a threaded end for a knob handle. Two locking balls hold the pin in place by spring force. Simply push to insert, and pull to remove. The threaded end accepts virtually any type of knob handle (order separately—available in steel, stainless steel, and several different plastics). Knob handles can be permanently secured with thread-locking adhesive if desired. Threaded Detent Pins are available in stainless steel only.

GRÖßEN: Available in the following pin diameters, each in a choice of many standard grip lengths — see Dimensions page for part numbers:
 3/16" 
 1/4" 6mm
 5/16" 8mm
 3/8" 12mm
 1/2" 
Available from stock only in the standard grip lengths listed (other grip lengths available as specials). Note: 3/16"-dia pins have only one locking ball instead of two due to their small size.

WERKSTOFF: Shank > 300-series stainless. Spring > 17-7PH/302 stainless. Balls > 440C stainless.

For a wide selection of knobs to fit these Threaded Detent Pins, see KNOB HANDLES.
Carr Lane Manufacturing Co.
de_1947