USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MONTAGEPLATTEN

 


Dreibacken Montageplatte mit
Drei Backensegmenten Montiert

(Backensegmenten separat bestellen)




Backensegment


 
BESONDERHEITEN: This universal face-plate fixture is ideal for machining large thin-walled parts. Master Plates are made in 3 sections that mount on a chuck like top jaws and accept a wide variety of machinable jaw segments (also available in 4 sections for 4-jaw chucks). The mounting pattern is machined to your chuck specifications – please specify make and size of chuck when ordering (for vertical turret lathes, a drawing of the chuck or worktable showing sizes and mounting pattern is required). Patent number 3,747,945.

GRÖßEN: Master Plates are available for chuck sizes from 10" to 60" diameter. Jaw Segments are available in a wide range of ODs and IDs, in standard height and extra high.

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: When using Master Plates, especially with extra-high or oversize-diameter jaw segments, maximum allowable spindle RPM will be reduced. Please consult your chuck's operating manual.

WERKSTOFF: Master Plates > A713 aluminium alloy, aged to T-6 condition. Jaw Segments > 319 aluminium alloy.
Carr Lane Manufacturing Co.
de_1978