USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ZYLINDRISCHE SPANNFUTTER

 


 
Neues Produckt!

BESONDERHEITEN: Machinable blank mini-chuck with a 1"-diameter shaft for mounting in a collet or chuck. This quick and handy tool is ideal for holding small cylindrical and non-cylindrical parts. After machining the Pot Chuck to fit the work piece, clamp by tightening the socket-head cap screw.

GRÖßEN: Available in the following four chuck sizes, all with a 1" diameter shaft:
 3" diameter
 4" diameter
 5" diameter
 6" diameter

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: When using Pot Chucks, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

WERKSTOFF (ALUMINIUM): A713 aluminium alloy, aged to T-6 condition.
Carr Lane Manufacturing Co.
de_1979