USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

MANUELLE BUCK-SPANNFUTTER

 


Weiche Keilformbacken


 
BESONDERHEITEN: Full-grip jaws for increased surface contact on large diameter or thin-wall parts, to prevent distortion and marring. Also ideal for fixturing non-cylindrical parts. Cast aluminium material is standard, with steel or cast iron available as an option. Steel jaws can be case hardened after machining, or left soft.

GRÖßEN: Available for chuck sizes from 6" to 7.5" diameter, in standard height and extra high — see Dimensions page for part numbers.

DESIGN-HINWEISE & VORSICHTSMAßNAHMEN: The "critical dimensions" shown in the dimension tables must match your master jaw, although outside dimensions can be different. Please check before ordering. When using extra-high or oversize-diameter top jaws, maximum allowable spindle RPM will be reduced somewhat. Please consult your chuck's operating manual.

WERKSTOFF (ALUMINIUM): 319 aluminium alloy, with steel cross key on some sizes.

WERKSTOFF (GUSSEISEN): Class 30 grey cast iron.

WERKSTOFF (STAHL): Mild steel.
Carr Lane Manufacturing Co.
de_1975