USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

KABELBAUGRUPPEN

 


Ausführung 14
Kabellaschen Linkes Ende — Leer Rechtes Ende




 
BESONDERHEITEN: Cable Assemblies are ideal for attaching removable tooling components. High-strength stranded wire cable with a green nylon coating. These versatile attachment cables are available with various loops, Cable Rings, Terminals, and Cable Tabs. Type 14 assemblies (shown here) have a Cable Tab at the left end and plain cable at the right end.

GRÖßEN: This type of assembly is available in three standard cable diameters — see Dimensions page for part numbers:
 CL-141-KA     (#1 stainless cable)
 CL-142-KA     (#2 steel cable)
 CL-143-KA     (#3 steel cable)
Cable sizes #2 and #3 are also available in stainless steel:
 CL-142-SKA     (#2 stainless cable)
 CL-143-SKA     (#3 stainless cable)

LÄNGE: Specify assembly length to one decimal place, e.g. 12.0 for a 12" Cable Assembly. Minimum assembly length is 3.0". Length tolerance is +/-1/4" (up to 24" long).
 CL-141-KA-12.0

KABELLASCHE: Specify Cable Tab size, e.g. .194TABA for Cable Tab CL-.194-TAB-A (.194" hole for #10 screw, aluminium).
 CL-141-KA-12.0-.194TABA

OPTIONALES UNGECRIMPTES ENDE: To order Cable Assemblies with an uncrimped ferrule (for installation), add a suffix to the part number:
 -L     For uncrimped left end

WERKSTOFF (STAHL): Cable > Galvanized steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Tab (Aluminium) > 6061 aluminium alloy, clear anodised. Cable Tab (Stainless) > 300-series stainless, passivated.

WERKSTOFF (EDELSTAHL): Cable > Stainless steel stranded wire, nylon coated. Ferrule > Copper, electro tin plated. Cable Tab (Aluminium) > 6061 aluminium alloy, clear anodised. Cable Tab (Stainless) > 300-series stainless, passivated.
Carr Lane Manufacturing Co.
de_1448