USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

ABGERUNDETE DRUCKSCHRAUBEN

 


 
BESONDERHEITEN: Simple spindle design that provides maximum clamping force with single-point contact. Radiused head is ideal for Automatic Toggle Clamps and other applications where the spindle may not be exactly perpendicular to the clamping surface. Fully threaded for maximum adjustment range. Assembly includes two Jam Nuts.

GRÖßEN: Available in the following thread sizes and overall lengths including head:
CL-38200-RS 3/8"-16x2"
CL-38314-RS 3/8"-16x3-1/4"

WERKSTOFF: Mild steel, zinc plated clear chromate. DFARS and RoHS compliant.
Carr Lane Manufacturing Co.
de_1675