USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UNIVERSALZYLINDER MIT GEWINDE

 


For applications using single-acting
clamps in flood coolant, see
Venting of Internal Spring Area.

For dimensions and specifications
of optional Contact Bolts, see
Contact Bolts.




Mounting Options




 
7500 psi max
Single and Double Acting


FEATURES: All-threaded cylinders for installation through fixture walls, available with the same piston diameters and strokes as our popular Block Cylinders. External thread allows fine adjustment after installation. Compact design with many applications. Excellent for punching, pressing, and assembly operations, with high forces available. Double-acting version can also be used for pulling, by reversing the A and B ports.

SIZES: Available in six sizes, with a choice of stroke lengths up to 100mm — see Dimensions page for part numbers. Push force at 7500 psi:
 2300 Lbs
 5700 Lbs
 9300 Lbs
 15000 Lbs
 23000 Lbs
 36000 Lbs

CLAMPING ACTION: Applying fluid pressure to the A port advances the plunger. Spring return (single acting) or fluid return (double acting).

MOUNTING: Two methods: 1) Mount through a tapped hole in the fixture plate, securing with a lock ring; 2) Mount through a bored hole in the fixture plate, securing with two lock rings.

FLUID CONNECTION: 1/4" BSPP port (two for double-acting clamps). Do not use NPT fittings.

OPTIONAL VITON SEALS: For high-temperature applications (212° to 300° F), we offer Viton seals in all sizes. Please contact factory for more information.

CONSTRUCTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
de_1704