USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UNIVERSALZYLINER MIT GEWINDEHALS

 


For applications using single-acting
clamps in flood coolant, see
Venting of Internal Spring Area.

For dimensions and specifications
of optional Contact Bolts, see
Contact Bolts.

For dimensions and specifications
of optional mounting accessories, see
Mounting Blocks and Mounting Flanges.




 
500 bar max
Einfach Wirkend


BESONDERHEITEN: Threaded cylinders for installation through fixture walls. External thread allows fine adjustment after installation. Compact design with many applications. Excellent for punching, pressing, and assembly operations, with high forces available.

GRÖßEN: Available in two sizes — see Dimensions page for part numbers. Push force at 7500 psi:
 5700 Lbs
 15000 Lbs

SPANNBEWEGUNG: Applying fluid pressure advances the plunger. Spring return.

MONTAGE: In all cases, secure clamp with the lock ring provided to prevent rotation. Several possible mounting methods: 1) install clamp through a tapped hole in the fixture; 2) install clamp into a Mounting Block; 3) install clamp through a bored hole and into a Mounting Flange, then fasten the Mounting Flange to the fixture with four socket-head cap screws. Order Mounting Flanges and Mounting Blocks separately.

HYDRAULIK-ANSCHLUSS: 1/4" BSPP port. Do not use NPT fittings.

KONSTRUKTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
de_1428