USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

UNIVERSALZYLINDER MIT GEWINDEHALS

 


Montageblöcke


 
500 bar max

BESONDERHEITEN: These Mounting Blocks provide a convenient way to mount Threaded-Collar Push Clamps on flat surfaces.

GRÖßEN: Available in two sizes to fit the following Threaded-Collar Push Clamp sizes — see Dimensions page for part numbers:
 5700 Lbs  1-1/2–16
 15000 Lbs  2-1/2–16

MONTAGE: Fasten Mounting Block to fixture with two socket-head cap screws. Install clamp in Mounting Block, then secure with the lock ring provided to prevent rotation.

WERKSTOFF: Steel, black oxide finish.
Carr Lane Roemheld Mfg. Co.
de_1429