USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EINSCHRAUBZYLINDER

 


Kolbenstange Ballig




Kolbenstange
mit Innengewinde




Kolbenstange
mit Pendeldruckstück




 
500 bar max
Einfach Wirkend


BESONDERHEITEN: Versatile push clamps that provide considerable force in a small size. These small clamps can be placed very close together, especially when manifold mounted. Clamps can be screwed all the way down to their hex flats, or installed at partial depth. Long plunger guide ensures excellent reliability and durability.

GRÖßEN: Available in five body diameters, with USA or metric threads, with a choice of solid, tapped, or swivel plunge — see Dimensions page for part numbers. Clamping force at 7500 psi:
 1300 Lbs
 2300 Lbs
 3700 Lbs
 5700 Lbs
 9300 Lbs

SPANNBEWEGUNG: Applying fluid pressure advances the plunger. Spring return.

DESIGN-HINWEISE: Threaded-Body Push Clamps have a positive stroke stop in extended position, but not in retracted position. Do place a load on the plunger while retracted.

MONTAGE: Several possible mounting methods: 1) install clamp directly into a flat-bottom tapped hole in the fixture – see drawings for hole-preparation instructions; 2) install clamp into a Mounting Block; 3) install clamp into a Feeder Cap and mount through a fixture wall (secure with a Jam Nut or Mounting Flange). In all cases, hydraulic sealing is accomplished by a Sealing Washer (furnished) placed directly underneath the clamp. Tighten clamp to recommended seating torque.

HYDRAULIK-ANSCHLUSS: Fluid passages must be drilled as shown in the drawings. Do not use NPT fittings.

KONSTRUKTION: Plunger > Steel, case hardened. Body > Steel, black oxide finish. Sealing Washer > Delrin.

Solid Plunger


Tapped Plunger


Swivel Plunger

Carr Lane Roemheld Mfg. Co.
de_1093