USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDRÄDER

 


Vollmassives Gerades Design
Thermoplast
mit Drehbaren Griff


 
BESONDERHEITEN: High-quality, modern-design thermoplastic Hand Wheel. Moulded-in steel hub, blank with a pilot hole. Available with either a Revolving Handle, a Foldable Revolving Handle, or a plain rim without a handle.

GRÖßEN: Available in four sizes — see Dimensions page for part numbers:
 100mm Diameter
 125mm Diameter
 160mm Diameter
 200mm Diameter

WERKSTOFF: Body > Matte black fibre-reinforced nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, zinc plated clear chromate, moulded in.

Auch lieferbar mit
Umlegbarer Drehbaren Griff



Auch lieferbar
ohne Griff


 
Carr Lane Manufacturing Co.
de_1823