USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDKURBELN

 


Thermoplast
mit Umlegbaren Drehbaren Griff


 
Elesa Original Design

BESONDERHEITEN: High-quality, fibre-reinforced technopolymer Crank Handle. High-strength design suitable for heavy-duty applications. Moulded-in steel hub, blank with a pilot hole. Furnished with a Foldable Revolving Handle.

ARBEITSGANG: Foldable Revolving Handle is positively locked in extended position. To allow folding, the handle must first be pulled outward, against a spring force, then folded 90°. Once folded, the handle is held in that position also by spring force.

GRÖßEN: Available in four sizes.

WERKSTOFF: Body > Matte black high-strength thermoplastic (resistant to oils, solvents, and grease, excellent impact resistance, operating temperatures to 110°C). Hub > Mild steel, black oxide finish, moulded in. Centre trim cover > Aluminium, matte anodised, self-adhesive (apply after modifying hub). Revolving Handle > Matte black nylon thermoplastic with threaded spindle made of mild steel, zinc plated clear chromate.
Carr Lane Manufacturing Co.
de_1834