USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

VERSTELLBARE SPANNHEBEL

 


Schwereinsatz
Stahl




 
BESONDERHEITEN: Heavy-duty adjustable handle that can be reset to any angle. Ideal for clamping in a confined space, or when a specific handle position is desired. Rugged spring-loaded spline mechanism. Available with a tapped hole or an integral stud.

ARBEITSGANG: Lift handle to disengage serrations, rotate to desired position, then release handle to automatically re-engage spline.

GRÖßEN: Adjustable handles are available in a total of six sizes. This version, with all-steel construction, is available in the largest four of the six sizes, with the following tapped holes:
 Size 3     3/8, M10
 Size 4     1/2, M12
 Size 5     5/8, M16
 Size 6     3/4, M20
This version is also available in the following stud sizes, each in a choice of several lengths.
 Size 3     3/8, M10
 Size 4     1/2, M12
 Size 5     5/8, M16

WERKSTOFF: Lever arm, hub, and insert > Mild steel, black oxide finish. Spring > Spring steel. Ball Knob > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 300°F, resistant to oils and most common chemicals).

Auch mit Gewindebolzen

  
Carr Lane Manufacturing Co.
de_1835