USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

DREHBARE GRIFFE

 


Gerades Design
mit Gewinde
Thermoplast


 
BESONDERHEITEN: Modern square-design handle made of nylon thermoplastic with a threaded steel spindle. Revolving Handles have an internal bearing that allows the handle to remain fixed in your hand, for firm gripping while turning a Hand Wheel or crank. Threaded spindle has a hex socket for easy installation.

GRÖßEN: Revolving Handles are available in a total of five sizes. This square-design thermoplastic version is available in the first four of the five sizes, with the following threads:
 Size 1     1/4"-20, M6
 Size 2     1/4"-20, M6
 Size 3     5/16"-18, M8
 Size 4     3/8"-16, M10

WERKSTOFF: Body > Matte black nylon thermoplastic (textured surface for secure gripping, excellent impact resistance, operating temperatures to 110°C). Threaded spindle > Mild steel, zinc plated clear chromate.

Handles can be used to make custom crank handles.

  
Carr Lane Manufacturing Co.
de_1831