USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HANDRÄDER

 


Vollmassives Gerades Design
Phenolharz
mit Drehbaren Griff


 
BESONDERHEITEN: High-quality, modern-design phenolic Hand Wheel. Moulded-in steel hub, blank with a pilot hole. Available with either a Revolving Handle or a plain rim without a handle.

GRÖßEN: Available in five sizes — see Dimensions page for part numbers:
 80mm Diameter
 100mm Diameter
 125mm Diameter
 150mm Diameter
 200mm Diameter

WERKSTOFF: Body > Black phenolic plastic (glossy smooth finish, extremely hard, electrical insulator, operating temperatures to 150°C, resistant to oils and most common chemicals). Hub > Mild steel, zinc plated clear chromate, moulded in.

Auch lieferbar
ohne Griff


  
Carr Lane Manufacturing Co.
de_1827