USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOCHGENAUE DOPPELSCHRAUBSTÖCKE

 


DF-Serie
Hydraulisch


 
350 bar max
Einfach Wirkend


BESONDERHEITEN: DF-series twin vices allow clamping two work pieces against a fixed centre jaw, in about the same space as a normal vice. They are ideal for precision, high-production machining on all types of machining centres, vertical or horizontal. Fixed and sliding jaws are precision ground to accept top-jaw tooling. Finest-quality construction for excellent rigidity and durability. The hydraulic version shown here provides automatic power clamping with exact force at the push of a button (requires external power unit).

GRÖßEN: Available in three sizes, with jaw widths from 100 to 160mm — see Dimensions page for part numbers. Clamping force of hydraulic version at 5000 psi:
 100mm Jaw   5500 Lbs
 125mm Jaw   8900 Lbs
 160mm Jaw   14000 Lbs

ARBEITSGANG (HYDRAULISCH): During initial set-up, move the sliding jaw into approximate position by moving the hardened steel cross-pin into a different hole in the base. Next, adjust jaw opening to the work piece using the removable crank handle. When fluid pressure is applied by actuating the external power unit, the sliding jaw moves through its power stroke (.276" maximum stroke for safety) to apply full clamping force. Unclamping is by positive spring return.

GENAUIGKEIT: Vice bed is flame hardened and ground to a +/-.0004" height dimension. Fixed and sliding jaws are ground to a +/-.0008" height dimension to accept top-jaw tooling. Fixed-jaw location is +/-.0016" from the fixture-key slots.

MONTAGE: Mounting holes for socket-head cap screws are built into the base. This allows very close mounting of vices without external clamps. Vices are all slotted for 20mm fixture keys, to provide accurate mounting on T-slotted machine tables. Use two Step Fixture Keys to adapt to a specific table-slot size.

ZUBEHÖR: A crank handle is furnished with each vice.
Carr Lane Roemheld Mfg. Co.
de_1708